Product  DO401EX

Pressure Transmitter

With Voltage Output (3-Wire)

Order number: 100002842
    • Ceramic measuring cell
    • Compact and robust design
    • Excellent EMC properties
    • Pressure range 0…1.6 bar rel.
    • 12…33 VDC
    • Analog output 0…10 V
    • Process connection 1/4"-18 NPT male thread
    • Plug-in device, M12 × 1
#

Technical Data

Product type Pressure Transmitter

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top